Publish your products
Cerámica brick pared Metro Beige BR 90 X 270 mm
Cerámica brick pared Metro Beige BR 90 X 270 mm
Cerámica brick pared Metro Beige BR 90 X 270 mm

    Cerámica brick pared Metro Beige BR 90 X 270 mm

    Cerámica decorativa tipo BRICK, en colores vibrantes ideal para paredes en baños, cocinas, salpicaderos, piscinas y espacios comerciales con realce estético, diseño y sosfisticación. Se puede jugar con el sentido de la instalación para lograr efectos visuales que inciden con la luz. Acabados brillantes y satinados.

    Technical specification
    • Unique ref.225027559
    • Product familyTyle adhesive
    • Product group Ceramic tile and gres adhesive
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    • Width (mm)90
    • Depth (mm)270
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit