Publish your products
Tayrona colors arrecife 290 x 290 mm
Tayrona colors arrecife 290 x 290 mm
Tayrona colors arrecife 290 x 290 mm

    Tayrona colors arrecife 290 x 290 mm

    Para garantizar el correcto funcionamiento e instalación del producto debe hacer uso de sellador 225010094 PROTECTOR EXTERIORES, pegante 135042405 ALFAQUICK ZONAS HUMEDAS y 225028181 (N) BOQUILLA TAYRONA PACIFICO 25KG


    Specification
    • Para garantizar el correcto funcionamiento e instalación del producto debe hacer uso de sellador 225010094 PROTECTOR EXTERIORES, pegante 135042405 ALFAQUICK ZONAS HUMEDAS y 225028181 (N) BOQUILLA TAYRONA PACIFICO 25KG


    Technical specification
    • Unique ref.225027512
    • Product familyQuarry special pieces
    • Product groupQuarry inside corner
    • TypeObject (single object)
    • Date of publishing2024-03-12
    • Edition number1
    • Width (mm)290
    • Depth (mm)290
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit