Publish your products
Tayrona colors coral 400 x 400 mm
Tayrona colors coral 400 x 400 mm
Tayrona colors coral 400 x 400 mm

    Tayrona colors coral 400 x 400 mm

    La Nueva piedra Tayrona con excelente coeficiente de deslizamiento, coeficiente de

    temperatura baja y adaptando a colores en tendencia.

    Specification
    • La Nueva piedra Tayrona con excelente coeficiente de deslizamiento, coeficiente de

      temperatura baja y adaptando a colores en tendencia.

    Technical specification
    • Unique ref.225027478
    • Product familyTerrazo
    • Product groupTerrazo
    • TypeObject (single object)
    • Date of publishing2024-03-12
    • Edition number1
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainCementitious
    • Material secondaryCementitious
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    South America North America
    Colombia
    United States
    Ecuador