Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/e80b6f3a-b782-4ab4-89c3-e201a97e1a1d
Home
Categories
Building Materials
Other Building Materials
Cerámica boston
Available in United States
alfa para la vida real
Follow
Cerámica boston
Cerámica ALFA combinando colores y texturas con acabado natural. Altamente combinable con todo el portafolio ALFA. Fácil de instalar para diferentes superficies. Ideales para darle toques de color y diseño
Download
Technical specification
Technical specification
Unique ref.
225026222
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-10-30
Edition number
1
Width (mm)
450
Depth (mm)
450
Links
Links
Product url
https://www.alfa.com.coceramica-boston-000000000225026222/p
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download