Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/b3ab3d06-28a1-4d09-810d-f1caa86b9d12
Home
Categories
Flooring
Coatings & Coverings
Ceramica cambridge Beige 300 x 600 mm
Available in United States
alfa para la vida real
Follow
Ceramica cambridge Beige 300 x 600 mm
Download
Technical specification
Technical specification
Unique ref.
225024078
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2024-02-14
Edition number
1
Width (mm)
300
Depth (mm)
600
Links
Links
Product url
https://www.alfa.com.co/cambridge-000000000225024078/p?skuId=4600
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download
alfa para la vida real
Terrazo G5B 300X300 mm
Download