Publish your products
Porcelanato porceflex gold veine carving 600 X 1200 mm

Porcelanato porceflex gold veine carving 600 X 1200 mm

Porceflex es nuestra nueva colección de porcelanato 60x120cm, con 5mm de espesor. Flexible y resistente, para espacios con mucha personalidad. Sus 5mm de espesor, hacen de Porceflex un producto fácil de manejar, técnicamente resistente y visualme

Technical specification
  • Unique ref.135050700
  • Product familyCeramic tiles
  • Product groupNatural stone finish
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Width (mm)600
  • Depth (mm)1200
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit