Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/8283bf3d-04e7-4cc0-b503-34dcff7c23af
Home
Categories
Flooring
Coatings & Coverings
Cerámica limestone ivory rlv mate 400 x1200 mm
Available in United States
alfa para la vida real
Follow
Cerámica limestone ivory rlv mate 400 x1200 mm
Cerámica tipo piedra suave con relieve, elegante y diseño en tus espacios
Download
Technical specification
Technical specification
Unique ref.
135049853
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2024-02-13
Edition number
1
Width (mm)
400
Depth (mm)
1200
Links
Links
Product url
https://www.alfa.com.co/ceramica-limestone-ivory-rlv-mate-000000000135049853/p?skuId=4158
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download
alfa para la vida real
Porcelagres Deco Duna Multicolor 30x30cm
Download