Publish your products
Decorado margot marron 150 x 450 mm

Decorado margot marron 150 x 450 mm

Bases decoradas perfectas para armonizar los espacios de tu cocina o baño. Llenas de

colores y diseños que complementan cada rincón de tu hogar

Specification
  • Bases decoradas perfectas para armonizar los espacios de tu cocina o baño. Llenas de

    colores y diseños que complementan cada rincón de tu hogar

Technical specification
  • Unique ref.135045879
  • Product familyCeramic tiles
  • Product groupSolid finish
  • TypeObject (single object)
  • Date of publishing2024-02-20
  • Edition number1
  • Width (mm)150
  • Depth (mm)450
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit