我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

Sirius 2001

唯一参考号: SIRIUS_2001
品牌: OIKOS
产品系列: Interior
产品组: Sirius 2001
发布日期: 2017-03-20
版本号: 1
类型: 对象(单个对象)
下载 (4)
SIRIUS 2001 is a brilliant white, high covering, vapour permeable paint in water dispersion. It is characterized by a high grade of white. Its special formulation makes it suitable for use on any interior wall surface, especially when a good level of vapour permeability is required. It has a low level of odour, is non inflammable and is friendly to both humans and the environment.


材料(主): Acrylic
材料(次): Paint
设计于: Italy
制造于: Italy

BIMobject类别: Building Materials - Paint, Varnishes & Finishes
Uniclass 1.4 代码: L682
Uniclass 1.4 描述: Paints and varnishes
Uniclass 2.0 代码: SS-35-85-60
Uniclass 2.0 描述: Painting And Clear Finishing Systems
Uniclass 2015 代码: Ac_10_40_60
Uniclass 2015 描述: Painting
NBS Reference 代码: 35-85-60
NBS Reference 描述: Painting And Clear Finishing Systems
CSI MasterFormat 2014 Code: 09 91 23
CSI MasterFormat 2014 Title: Interior Painting
OmniClass编号: 23-15 21 11
OmniClass标题: Paints and Varnishes
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
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
  • North Korea
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
ARCOM The Specification experts

所有 BIM 对象都来自于得到确认和批准的真实制造商