我们正在使用 cookie 提供我们的服务

使用我们的服务即表明您同意我们使用 cookie

Rinfresca

唯一参考号: RINFRESCA
品牌: OIKOS
产品系列: Interior
产品组: Rinfresca
发布日期: 2017-03-20
版本号: 1
类型:
下载 (4)
RINFRESCA is a vapour permeable, washable, scented, acrylic paint, indicated for any kind of interior wall. Its formulation of acrylic resins in water dispersion, pigments and special additives aimed to help application and film formation, make it ideal for use on civil plasters, either new or old, gypsum plasters, already painted walls (light/pastel colours). It is a new kind of product that guarantees excellent washability and a particular velvet matt finish. The paint releases into the environment a pleasant refreshing scent. The product has a low odour level, is non inflammable and is friendly to both humans and the environment.


材料(主): Acrylic
材料(次): Paint
设计于: Italy
制造于: Italy

BIMobject类别: Building Materials - Paint, Varnishes & Finishes
Uniclass 1.4 代码: L682
Uniclass 1.4 描述: Paints and varnishes
Uniclass 2.0 代码: SS-35-85-60
Uniclass 2.0 描述: Painting And Clear Finishing Systems
Uniclass 2015 代码: Ac_10_40_60
Uniclass 2015 描述: Painting
NBS Reference 代码: 35-85-60
NBS Reference 描述: Painting And Clear Finishing Systems
CSI MasterFormat 2014 Code: 09 91 23
CSI MasterFormat 2014 Title: Interior Painting
OmniClass编号: 23-15 21 11
OmniClass标题: Paints and Varnishes
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
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
  • North Korea
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
ARCOM The Specification experts

所有 BIM 对象都来自于得到确认和批准的真实制造商