Для работы нашего сервиса используется информацию из файлов cookies

Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies.

Commercial: SkyVault Series M74 DS-O

Уникальная ссылка: SVS_M74DS-O
Брэнд: Solatube
Тип продукции: Lighting
Группа продукции: Daylighting system
Ширина (мм): 740
Дата публикации: 2017-01-10
Номер версии: 1
Тип: Сборка (несколько объектов)
Загрузить (15)
The SkyVault Series, Model M74DS-O high-output TDD delivers massive amounts of daylight to large volume spaces with high, open ceilings while reducing on center spacing for less roof penetrations.
  • The Core – module (29 in./742 mm diameter) combines advanced dome and tube optics with a Prismatic Diffuser. It distributes light evenly, increasing illumination on high walls and ceiling planes. Ideal for floor to diffuser heights of 18-26 ft (5.5 m-8 m).
  • The Collector - module combines the Core with the Collector. It features Raybender HD and LightTracker Technologies, which increase low-angle light capture for powerful performance. Ideal for floor to diffuser heights of 26 ft (8 m)
  • The Amplifier- module pairs the Core with the Amplifier. It delivers focused light over greater distances to the visual task plane, and reduces light high up on walls and loss at the roof/ceiling plane. Ideal for floor to diffuser heights of 26 ft (8 m) and up.
This Series is FM Approved, Blast Certified, and meets many international tests.
Solatube TDD’s are perfect for the following: ZNE- Zero Net Energy, LEED, BREEAM, Well Building, energy conservation, green building, and other sustainable strategies.
Tubular Daylighting Devices (TDD's) are a generic subgroup of skylights/roof lights and fall into a category of optically complex fenestration an emerging group in daylighting technologies.

We can provide daylighting design and analysis assistance for both new and retrofit commercial and residential projects. These services assist in refining the application of Solatube daylight systems in buildings to maximize the full potential of Solatube products.
  • Daylight Design Calculations
  • Annual Performance Report
  • Space Layout
  • .IES Files
  • LEED Daylight Credit and Material Credit Support
  • BREEAM Support
  • WELL Building Standard Support
  • Product Cut Sheets
  • Technical Specifications
  • Testing and Code Support
  • CAD Details


Основной материал: Metal
Вспомогательный материал: Plastic
Разработано в: United States
Страна-производитель: United States

Категория BIMobject: Windows - Tubular Daylighting Devices
Классификация IFC: Light Fixture
Название по ССКПУ ООН: Skylights
Код ССКПУ ООН: 301718
Uniclass 1.4 Код: L4145
Uniclass 1.4 Описание: Skylights
Uniclass 2.0 Код: SS-20-30-74
Uniclass 2.0 Описание: Roof Light Systems
Uniclass 2015 Код: Pr_30_59_72_21
Uniclass 2015 Описание: Daylight pipes
NBS Reference Код: 59-72-21
NBS Reference Описание: Daylight Pipes
CSI MasterFormat 2014 Code: 08 62 23
CSI MasterFormat 2014 Title: Tubular Skylights
Номер OmniClass: 23-17 17 13 21
Наименование OmniClass: Tubular Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
Продукция доступна в:
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Georgia
  • Kazakhstan
  • Kyrgyzstan
  • Tajikistan
  • Turkmenistan
  • Uzbekistan
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Costa Rica
  • Dominican Republic
  • El Salvador
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • The Bahamas
  • Trinidad and Tobago
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

Все объекты BIM objects подтверждаются и утверждаются реальными производителями и представляют собой реальную продукцию