Estamos usando cookies para fornecer nossos serviços

Ao utilizar nossos serviços você concorda com a nossa utilização de cookies

Anima Select BIANCO ALPINO 30X60 MATT Tiles

Ref. Exclusiva: marble-effect-tile-bianco-alpino-30x60
Marca: Ceramiche Caesar
Familia do produto: Tiles
Grupo do produto: Marble effect
Largura (mm): 300
Altura (mm): 600
Profundidade (mm): 9.5
Data de publicação: 2017-11-29
Número da edição: 1
Tipo: Objeto (objeto único)
Download (4)
WHITE MARBLE-EFFECT PORCELAIN TILES
Anima Select is a new collection of porcelain stoneware marbles; four new tones that have been inspired by four marvellous varieties of marble. An exclusive appeal, luxury and a natural appearance stand out in this new collection of marble effect tiles for the floors and walls of commercial and residential spaces.

With this collection, we are continuing the journey that has led us to create ANIMA, which has by now become a classic of deluxe coverings.

With its 5 sizes, ranging from the 30x60 to the 119.5 x 239 cm extra large porcelain stoneware slabs, the marble effect Anima Select collection is ideal for design solutions in which aesthetic prestige is essential.

Colours range from the purity of Bianco Arabesco to the distinctive elegance of Nero Atlante, and, in between, the warm tones of Bianco Alpino and the entrancing contrasts in tone of Grigio Boreale.

Bianco Arabesco is also available with a Bookmatching pattern, which can make any surface both refined and unforgettable. The vast offer of decorations and trims is a valid support for designers that have chosen the technical reliability of Anima Select marble effect porcelain stoneware tiles.

http://www.caesar.it/VdC/AnimaSelect/Item%20Specifications%20Anima%20Select%20Bianco%20Alpino%2030x60%20N%20-%20eng_ita.pdf


Material principal: Porcelain
Material secundario: Porcelain
Projetado em: Italy
Fabricado em: Italy
Peso Líq. (kg): 4.083

Categoria BIMobject: Building Materials - Tiles
Classificação IFC: Covering
Nome UNSPSC: Ceramic tiles or flagstones
Código UNSPSC: 30131704
Uniclass 1.4 Código: L533
Uniclass 1.4 Descrição: Tiles and blocks (rigid)
Uniclass 2.0 Código: PR-80-96-19
Uniclass 2.0 Descrição: Ceramic Tiles
Uniclass 2015 Código: Pr_35_93_96_19
Uniclass 2015 Descrição: Ceramic tiles
NBS Reference Código: 80-96-19
NBS Reference Descrição: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
OmniClass Número: 23-15 17 13 13 13
OmniClass Título: Ceramic Tile Flooring
Este produto está disponível em:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Tiles

Nome Valor
Application Wall ; Floor
Color Marble effect
Material Porcelain

Todos os objetos BIM são produtos reais, de fabricantes reais, confirmados e aprovados