Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Code 27 | O27ABC

Unique ref.: bla_c27_sys
Produttore: Blå Station
Famiglia prodotto: Sofas
Gruppo prodotto: Code 27
Altezza (mm): 750
Profondità (mm): 920
Data di pubblicazione: 2014-04-23
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (10)
The Code 27 sofa system has adaptability built into the design concept. Code 27 adapts simply, making its presence subtly felt in the room where it stands and among the people who use it. The system is infinitely extendable – from small to large and even bigger still.

We created a code based on 27 cm modules and made a visual divide down the middle of the seat cushions, so they are all reversible and can be used in the same way. No top or bottom, no right or wrong. It’s up to you how to combine the scatter cushions – small, medium or large, with the joins lined up or not. It became a coded alphabet, a system of A, B, C + 27.


Materiale principale: Steel
Materiale secondario: Upholstery
Progettato in: Sweden
Prodotto in: Sweden

Categoria BIMobject: Furniture - Sofas & Armchairs
Classificazione IFC: Furniture
Nome UNSPSC: Furniture and Furnishings
Codice UNSPSC: 56
Uniclass 1.4 Codice: L8211
Uniclass 1.4 Descrizione: Furniture
Uniclass 2.0 Codice: PR-31-12
Uniclass 2.0 Descrizione: Chairs, Seats And Bench Seating
NBS Reference Codice: 31-12
NBS Reference Descrizione: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings

All BIM objects are real products from real manufacturers confirmed and approved