Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

AM Series Water Heaters - AM 1000

Unique ref.: aerco-amwh-1000
Produttore: AERCO
Famiglia prodotto: Hot Water Heat Generators
Gruppo prodotto: Water Heater
Data di pubblicazione: 2015-01-16
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (28)
AM Series Water Heater

The AM Series Water Heater encompasses all the design advantages associated with AERCO– including unmatched turndown to minimize cycling and maximize seasonal efficiency – in a highly reliable stainless steel design with a footprint much smaller than competitive units.

Features
• High efficiency condensing unit
• 399,000 – 1,000,000 BTU/hr
• Efficiencies of up to 98%
• Superior uptime reliability
• Natural gas or propane
• Low NOx & CO emissions
• Turndown up to 20:1
• Whisper quiet operation, even at full fire
• Direct or Conventional Vent with PVC, CPVC, Polypropylene or AL29-4C Materials
• Small footprint
• Easy access means maintenance is a snap
• Daisy-chain multiple units for applications over 1000M BTU

The AM series of boilers and water heaters is, in essence, a pre-packaged boiler plant. Each unit consists of between 2 and 4 individual modules, each with its own combustion chamber, burner, gas valve, and combustion controls & safeguards, all tied together to common water connections and assembled in a single enclosure. This provides all of the advantages of a larger boiler plant, including high turndown and multiple-unit redundancy, while still keeping installation costs down and operation simple. Full front access means near-zero side clearance with no loss of serviceability when more than one million BTUs are necessary. Installations take up minimal space and remain simple to service. Standard Modbus controls easily connect to Energy Management or Building Automation System.

The high efficiency of the AM series boilers and water heaters means less wasted heat and lower operating costs. In a condensing unit, lower fire rates return higher operating efficiencies. By running multiple modules at low fire rather than one large unit at higher fire, the AM series ensures the installation is always running at its most efficient. High efficiencies also mean lower flue temperatures and thus a range of venting options. All units can be vented in polypropylene, PVC, cPVC, or AL-294C vent materials.


Materiale principale:
Materiale secondario:
Progettato in:
Prodotto in:

Categoria BIMobject: HVAC - Boilers
Questo prodotto è disponibile in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved