Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Action Aero NR - EN/DIN & FIBA Certified Anchored Resilient Floor System

Unique ref.: af-037
Produttore: Action Floor Systems
Famiglia prodotto: Flooring
Gruppo prodotto: Wood Athletic Flooring
Data di pubblicazione: 2012-06-10
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (1)
This EN/DIN & FIBA certified anchored resilient system utilizes factory assembled panels with natural rubber pads and allows air circulation throughout the subfloor structure. The Aero NR also allows complete movement as a system when the floor expands or contracts. This floor system is highly resilient, has uniform playability and consistent shock absorption to enhance safety for athletes.
• Highly resilient
• Uniform playability
• Consistent shock absorption for enhanced athlete safety
• Excellent choice for gymnasiums, multipurpose, indoor running, dance floors and aerobic projects


Materiale principale:
Materiale secondario:
Progettato in:
Prodotto in:

Categoria BIMobject: Flooring - Wood
Questo prodotto è disponibile in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved