Utilizziamo i cookie per il nostro sito

Utilizzando questo sito autorizzi l'utilizzo dei cookie.

Action CONCORDE II - EN/DIN Certified Anchored Resilient Floor System Wood Athletic Flooring

Unique ref.: af-030
Produttore: Action Floor Systems
Famiglia prodotto: Flooring
Gruppo prodotto: Wood Athletic Flooring
Data di pubblicazione: 2011-01-24
Numero edizione: 1
Tipo: Oggetto (oggetto singolo)
Download (1)
This newly designed floor system utilizes the Concorde nailer with 5/8” dual-durometer pads and anchoring thrust pins combined with a layer of plywood for dimensional stability and strength. With uniform playability and consistent shock absorption, injuries to athletes are reduced. This floor system is DIN-Certified to ensure peak performance and safety.
  • Highly resilient
  • Uniform playability
  • Consistent shock absorption
  • Anchored stability
  • EN-DIN Certified
Slab depression for 25/32” and 33/32” shall be 2-1/2” and 2-3/4” respectively.

This EN/DIN certified floor system utilizes the Concorde nailer with 5/8" (16mm) ProAction pads and anchoring thrust pins combined with a layer of plywood for dimensional stability and strength. The floor system is highly resilient, has uniform playability and consistent shock absorption to reduce injuries to athletes. DIN Certified meets or exceeds all requirements of DIN 18032 Part 2 by Independent laboratory testing.
The Anchored Concorde II Floor System is suitable for gymnasiums, multipurpose, indoor running, dance floors and aerobics.


Materiale principale:
Materiale secondario:
Progettato in:
Prodotto in:

Categoria BIMobject: Flooring - Wood
Questo prodotto è disponibile in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved