Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

Gamma Cobalt

Número de Artículo: GammaCobalt
Fabricante: Ceramika Paradyż
Familia del producto: Gamma/Gammo
Grupo del producto: Cobalt
Fecha de publicación: 2018-01-22
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (6)
The color craze
As many as 10 different colors, each available in gloss and matte. This allows for limitless possibilities in arranging your interior to achieve any effect you desire. Mix and match the colors and surfaces to create unique interior arrangements. The wall and floor tiles are compatible and complement each other, together they allow to conjure up interesting and colorful interiors. Excellent technical parameters of the collection allow it to be used in public utility locations.

The dry pressed ceramic tiles intended for installation indoors on walls of residential, public utility buildings and industrial facilities, where they are not subjected to negative temperatures.


Material principal: Ceramics
Material secundario:
Diseñado en: Poland
Fabricado en: Poland

Categoría BIMobject: Building Materials - Tiles
Clasificación IFC: Covering
nombre UNSPSC: Tiles and flagstones
código UNSPSC: 301317
Uniclass 1.4 Código: L533
Uniclass 1.4 Descripción: Tiles and blocks (rigid)
Uniclass 2.0 Código: PR-80-96-19
Uniclass 2.0 Descripción: Ceramic Tiles
Uniclass 2015 Código: Pr_35_93_96_19
Uniclass 2015 Descripción: Ceramic tiles
NBS Reference Código: 80-96-19
NBS Reference Descripción: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 30 13
CSI MasterFormat 2014 Title: Ceramic Tiling
Número OmniClass: 23-15 17 13 13 13
Título OmniClass: Ceramic Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
Este producto es apto en :
Africa
  • Benin
  • Burkina Faso
  • South Africa
Asia
  • Azerbaijan
  • Georgia
  • Kazakhstan
  • Kyrgyzstan
  • Mongolia
  • Tajikistan
  • Uzbekistan
Europe
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Ukraine
  • United Kingdom
Middle East
  • Israel
  • Kuwait
  • Lebanon
  • United Arab Emirates
North America
  • Canada
Oceania
  • New Zealand

BIMobject SEEK Properties

Building Materials - Tiles

Nombre Valor
Application Wall
Color Cobalt
Linear Dimensions 19.8
Material Ceramic
Texture matt ; glossy

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.