Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

Euroline Series 129BV Flush Mounted

Número de Artículo: ketcham-euroline-series-129bv-flush-mounted
Fabricante: Ketcham Medicine Cabinets
Familia del producto: Medicine Cabinets
Grupo del producto: Euroline Series - Flush Mounted
Anchura (Pulgadas): 16
Altura (Pulgadas): 36
Profundidad (Pulgadas): 3.5
Fecha de publicación: 2018-05-21
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (2)

The Euroline Series medicine cabinets are available in a vast array of sizes and styles. With a contemporary design for a clean sleek look. 

Beveled Edge Mirror has a 5/8" beveled edge surrounding the mirror. This edge gives the mirror a frame-like appearance.

This style is offered on Builders Grade, Corner, Deluxe, Euroline, Premier and Tri-View Series.

Features

  • 20 gauge white baked enamel steel bodies and doors
  • 3/16" first quality plate glass
  • Doors are mounted on european style cabinet hinges
  • 1/4" adjustable glass shelves mounting on locking adjustable aluminum shelf clips
  • Mirrored side kits are fabricated of 1/8" polished edge mirror
  • Mirrored side kit is only available for surface mounted units
  • The mirror door operates with a tough latch magnet
  • Cabinets can be inverted in the field for right or left door swing
  • European style door hinges allow the door to pivot over the body of the cabinet to provide the option for tandem installation of multiple cabinets and/or wall mirrors

 


Material principal: Steel
Material secundario: Glass
Diseñado en: United States
Fabricado en: United States

Categoría BIMobject: Sanitary - Storage
Clasificación IFC: Furnishing Element
nombre UNSPSC: Cabinets
código UNSPSC: 30161801
Uniclass 1.4 Código: L72141
Uniclass 1.4 Descripción: Cabinets
Uniclass 2.0 Código: PR-35-75-08
Uniclass 2.0 Descripción: Bathroom Cabinets
Uniclass 2015 Código: Pr_40_30_78_03
Uniclass 2015 Descripción: Bathroom cabinets
NBS Reference Código: 35-75-08
NBS Reference Descripción: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
Número OmniClass: 23-25 53 11 13 11
Título OmniClass: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Este producto es apto en :
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Nombre Valor
Depth 3.5
Height 36
Mounting Flush
Number of Shelves 4
Width 16

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.