Utilizamos cookies en nuestros servicios

Al utilizar nuestros servicios aceptas el uso de cookies

Building Stone Veneers - Shadow Tone - Tailored Fieldledge Line

Número de Artículo: buechel-stone-shadow-tailoredfieldledge
Fabricante: Buechel Stone
Familia del producto: Building Stone Veneers
Grupo del producto: Tailored Fieldledge - Wall Stone Cladding
Fecha de publicación: 2018-02-13
Número de edición: 1
Tipo: Objeto (objeto simple)
Descarga (33)
The Only Real Choice in Natural Building Stone Veneer, Architectural Cut Stone, and Landscape Stone | Best Experiences Start with Buechel (Est.1964)

Embrace the history, craftsmanship, durability, and spectacular beauty of our natural stone veneer. Buechel Stone Corp.’s carefully curated product collections set the stage for infinite color, texture, and design possibilities.

When it comes to selecting and creating the perfect blends of thin and full veneer building stone, you've come to the right place. Express your signature style using a traditional, gold standard ~4" bed depth (a.k.a. full veneer stone with footings and wall ties) and/or its durable, lightweight counterpart of natural thin veneer stone (100% real having ~3/4" to 1-1/4" bed depth with no footings required). No other building material offers the unique textures, natural colors, and exceptional visual appeal found in real architectural stone veneer. When it comes to beauty, strength, and longevity, our natural stone veneer is in a class of its own. (More details on thin and full veneer wall dwgs, spec & tech data, and installation details can be downloaded from this page or per product from our new website.)

Tailored Fieldledge combines the historic appearance of layered stone with random ends and precision-sawn heights for simplified installation with gorgeous end results. The combination of random ends and 2", 4", and 6" precision-sawn heights acknowledges traditional artisan techniques in juxtaposition to clean, modern lines for a contemporary look fit for any commercial or residential project.

Manufacturer Products in the Shadow Tone – Tailored Fieldledge Line: Barnwood Blue Tailored Fieldledge | Black Frost Tailored Fieldledge | Spalted Oak Tailored Fieldledge


Material principal: Stone
Material secundario:
Diseñado en: United States
Fabricado en: United States

Categoría BIMobject: Walls - Cladding
nombre UNSPSC: Stone bricks
código UNSPSC: 30131604
Uniclass 1.4 Código: JF2
Uniclass 1.4 Descripción: Stone walling
Uniclass 2.0 Código: SS-25-20-55
Uniclass 2.0 Descripción: Natural Stone Cladding Systems
Uniclass 2015 Código: Ss_25_20_85_55
Uniclass 2015 Descripción: Natural stone cladding systems
NBS Reference Código: 25-20-55
NBS Reference Descripción: Natural Stone Cladding Systems
CSI MasterFormat 2014 Code: 04 43 13
CSI MasterFormat 2014 Title: Stone Masonry Veneer
Número OmniClass: 23-15 15 15 11
Título OmniClass: Wall Stone Facing
Este producto es apto en :
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - Cladding

Nombre Valor
Application stone veneer ; masonry veneer ; stone masonry veneer ; mortar-set stone veneer ; thin stone veneer ; adhered masonry veneer ; architectural stone veneer ; building stone veneer ; natural stone veneer ; stacked stone ; building stone ; stone cladding ; stone veneer siding ; stone siding
Color gray ; black ; charcoal ; blue ; white ; green ; buff ; brown ; orange ; tan ; shadow
Compressive Strength meets/exceeds minimum compressive strength (ASTM C170) per material geology ; 55-131 Mpa / 7,977-19,000 psi
Depth 0.75" to 1.25" for thin stone veneer
Height 2" — 6"
Installation Method stone masonry ; masonry veneer ; stone veneer ; thin stone veneer masonry ; adhered masonry veneer ; thin stone veneer ; stacked stone ; building stone ; mortar-set thin veneer ; laticrete thin veneer ; back-up wall ; water barrier ; drainage or weep system ; stone cladding ; stone siding
Length 3" — 2' 0"
Material stone ; real stone ; natural stone ; schist
Method of Attachment mortar ; cement mortar ; lath (thin veneer)
Method of Installation stone masonry ; masonry veneer ; stone veneer ; thin stone veneer masonry ; adhered masonry veneer ; thin stone veneer ; stacked stone ; building stone ; mortar-set thin veneer ; laticrete thin veneer ; back-up wall ; water barrier ; drainage or weep system ; stone cladding ; stone siding
Moisture Absorption Resistance complying with max absorption rate (ASTM C97) per material geology ; 0.4% - 3% water absorption
Product Type stone wall cladding ; stone veneer ; thin stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer ; stone cladding ; stone veneer siding ; stacked stone veneer ; stone siding
Recyclable all natural scrap stone crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic ; naturally occurring ; earth-friendly ; low embodied energy with no off-gases
Salvaged, reused, or refurbished all natural scrap stone can be crushed into aggregate/gravel ; plastic boxes for thin veneer packaging made of recyclable plastic
Sustainability Website URL https://www.buechelstone.com/natural-sustainability/
Thickness 3/4" — 1 1/4"
Type stone wall cladding ; stone veneer ; thin stone veneer ; natural stone veneer ; architectural stone veneer ; building stone veneer ; stacked stone ; building stone ; stacked stone ; stone veneer ; veneer stone ; natural stone veneer ; stone cladding ; stone veneer siding ; stacked stone veneer ; stone siding
Weight in compliance with minimum density (ASTM C97) per material geology ; 150-160 pcf / 2,400-2,560 kg per cubic meter
Width 3/4" — 1 1/4"

Todos los objetos BIM son productos reales confirmados y aprobados por fabricantes reales.