We are using cookies to provide our services

By using our services you agree to our use of cookies

Z150-85 14" Square Top Prom-Deck Drain with Stainless Steel Perforated Extension

Unique ref.: zurn-z150-85
Brand: Zurn Industries
Product family: Deck Waste Water Drains
Product group: Deck Drains
Width (inches): 15
Depth (inches): 15
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (4)
The Zurn Z150-85 14" Square Top Prom-Deck drain, Dura-Coated cast iron body with rotatable square promenade frame with seepage openings, frame clamps, perforated extension, secondary clamp collar, and heel-proof grate.

Features And Benefits

* 14" square prom-deck drain
* Rotatable frame ideal for use with paver systems
* Heel-proof grate


Material main: Cast iron
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
UNSPSC name: Roofing drains
UNSPSC code: 30151605
Uniclass 1.4 Code: JR1
Uniclass 1.4 Description: Drainage
Uniclass 2.0 Code: SS-20-75
Uniclass 2.0 Description: Roof, Floor And Paving Drainage Systems
Uniclass 2015 Code: TE_70_10_70
Uniclass 2015 Description: Drainage equipment
CSI MasterFormat 2014 Code: 22 14 26.13
CSI MasterFormat 2014 Title: Roof Drains
OmniClass Number: 23-13 41 39
OmniClass Title: Roof Drains
CSI UniFormat II Code: D2040
CSI UniFormat II Title: Rain Water Drainage
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Prom-Deck Drain
Color Blue
Depth 15
Drain Grate Material Cast Iron
Exterior Finish Dura-Coated
Length 15
Material Cast Iron ; Stainless Steel
Material Thickness .25
Outlet Pipe Size 2 ; 3 ; 4 ; 6 ; 8
Width 15

All BIM objects are real products from real manufacturers confirmed and approved