We are using cookies to provide our services

By using our services you agree to our use of cookies

Z100-E 15" Diameter Main Roof Drain with Extension

Unique ref.: zurn-z100-e
Brand: Zurn Industries
Product family: Roof Waste Water Drains
Product group: Roof Drains
Width (inches): 15
Depth (inches): 15
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (6)
The Zurn Z100-E 15" Diameter roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard, static extension and low silhouette Poly-Dome.

15" Diameter roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard, static extension and low silhouette Poly-Dome.


Material main: Cast iron
Material secondary: Polypropylene
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
UNSPSC name: Roofing drains
UNSPSC code: 30151605
Uniclass 1.4 Code: JR1
Uniclass 1.4 Description: Drainage
Uniclass 2015 Code: TE_70_10_70
Uniclass 2015 Description: Drainage equipment
NBS Reference Code: 20-75
NBS Reference Description: Roof, Floor And Paving Drainage Systems
CSI MasterFormat 2014 Code: 22 14 26.13
CSI MasterFormat 2014 Title: Roof Drains
OmniClass Number: 23-13 41 39
OmniClass Title: Roof Drains
CSI UniFormat II Code: D2040
CSI UniFormat II Title: Rain Water Drainage
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Sanitary Roof Drainage
Color Blue
Depth 15
Exterior Finish Dura-Coated
Length 15
Material Cast Iron ; Polyproplene
Material Thickness 1/4
Outlet Pipe Size 2 ; 3 ; 4 ; 6 ; 8
Strainer Material Polypropylene
Top Height 4.75
Width 15

All BIM objects are real products from real manufacturers confirmed and approved