We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Sectional Railing childproof c/c 110 - Side Mounted

Unique ref.: sectional_railing_cc110_side_mounted
Brand: Weland
Product family: Railing
Product group: Sectional Railing
Height (mm): 1100
Date of publishing: 2017-08-22
Edition number: 1
Type: Object (single object)
Download (1)
Sectional railing childproof is manufactured using round bars as the railing infill. The sectional railing is childproof, i.e. there are no openings in the railing wider than 100 mm.

The sectional railing has top and bottom rails made from 25x8 mm flat steel and Ø 11 mm round bars.

Baluster located at max c/c 1000 mm.

Balusters: SHS 40x40x3
Infill: 25x8 flatstell with roundbar Ø11, c/c 110
Surface treatment: Hot dip galvanized

Handrail: Stainless tubular steel Ø42x1,5
Handrail clamp: Stainless steel


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Construction - Railing

Name Value
Color Galvanised
Fastening Method Mounting anchor
Height 1100
Length 1000 mm —
Material Galvanised Steel
Railing Type Childproof railing

All BIM objects are real products from real manufacturers confirmed and approved