We are using cookies to provide our services

By using our services you agree to our use of cookies

TEXTURACRILL Acrylic texture system - Sprayable lime mineral mortar + Texturacrill

Unique ref.: texturacrill_reboco_projetavel
Brand: Weber Saint-Gobain BR
Product family: Wall
Product group: Textures for façades
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system composed of adherence primer, projectable render and acrylic texture finishing.

This system is indicated for standard masonry buildings, for acrylic texture finishing, using projectable render to increase productivity on jobsite.

Material main: Acrylic
Material secondary: Cement
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Walls - External Walls
UNSPSC name: Exterior finishing materials
UNSPSC code: 3015
Uniclass 1.4 Code: L381
Uniclass 1.4 Description: Facades and roofs
Uniclass 2.0 Code: PR-55-64-02
Uniclass 2.0 Description: Acrylic Renders
Uniclass 2015 Code: Pr_35_31_64_02
Uniclass 2015 Description: Acrylic renders
NBS Reference Code: 55-64-02
NBS Reference Description: Acrylic Renders
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 27
OmniClass Title: Renders
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls

All BIM objects are real products from real manufacturers confirmed and approved