We are using cookies to provide our services

By using our services you agree to our use of cookies

URETHANE PAINT Flooring system for drink industry

Unique ref.: drink_industry_uretano_paint
Brand: Weber Saint-Gobain BR
Product family: Flooring
Product group: Industrial flooring
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)
Weber Brazil, products quartzolit system for drink industry flooring is composed of a waterproofing base (primer antiumidade quartzolit), an adhesion primer (primer base quartzolit), a self-leveling cementitious underlayment (contrapiso rad quartzolit), an epoxy primer for painting (primer ru paint) and an urethane-based top coat (uretano paint quartzolit). Joints must be sealed with PU60 quartzolit sealant.

This system is indicated for low traffic drink industry flooring, with low incidence of chemical aggression.

Material main: Polyurethane
Material secondary: Cementitious
Designed in: Brazil
Manufactured in: Brazil

BIMobject Category: Flooring - Coatings & Coverings
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 2.0 Code: SS-20-42-30-30
Uniclass 2.0 Description: Floor Coating Systems
Uniclass 2015 Code: Pr_35_31_06_55
Uniclass 2015 Description: Multilayer flooring
NBS Reference Code: 20-42-30-30
NBS Reference Description: Floor Coating Systems
CSI MasterFormat 2014 Code: 09 67 23
CSI MasterFormat 2014 Title: Resinous Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes

BIMobject SEEK Properties

Flooring - Coatings & Coverings

Name Value
Constituent Materials Polyurethane paint, cementitious underlayment
Corrosion Resistance High (for acids and cleaning products)
Intended Function Flooring for drink industry
Recommended Subfloor Concrete
Thickness 4 mm — 6 mm

All BIM objects are real products from real manufacturers confirmed and approved