We are using cookies to provide our services

By using our services you agree to our use of cookies

INTEGRA® Flat roof window w. curved glass cover

Unique ref.: flat-roof-window-curved-glass-CVP-ISD-1093
Brand: VELUX
Product family: Flat roof window
Product group: C-P
Date of publishing: 2018-02-09
Edition number: 1
Type: Object (single object)
Download (2)

The VELUX curved glass rooflight has a unique curved glass surface that lets in more daylight and stands out externally as a modern addition to roof surfaces – ideal for design-conscious homeowners.
VELUX CVP flat roof window, for roof pitches between 0° and 15°. CVP is an electric flat roof window. The frame and the sash are made of white PVC and the top unit (ISD) are made of curved glass. Frame, sash and top unit are therefore maintenance-free. Flat Roof Windows are as energy efficient as any other VELUX windows, and boast excellent insulation values. Adding natural light can have a positive impact on the value and feel of your home, so by combining CVP & CFP windows together you can create a dramatic visual impact which will transform your home with daylight alone. CFP is also available as BIM objects.

Mains powered, vented window for flat roofs with curved glass cover
• Innovative curved glass-to-edge construction for optimum design and functionality:
-sleek, elegant exterior design in glass and aluminium
-excellent drainage of rainwater
• Pre-installed hidden window operator
• Control pad or remote control
• Silent motor operation
• opens 200 mm – providing good ventilation
• Rain sensor ensures that the window closes automatically in case of rain
• Easy installation of mains powered decoration and sunscreening products
• Wear-resistant, maintenance-free, high quality white PVC frame
• Low energy insulating glass unit
• 5-6 mm toughened curved glass cover with silk screen printed rim (depending on the size)
• Maintenance-free aluminium profiles
• Glass-to-edge curve shape that allows raindrops to easily run off
• Insulating PVC frame and two-layer low-energy pane for optimal energy efficiency
• Compatible with a discreet heat protection awning blind for ideal indoor temperature
• Suitable for 0°-15° pitched roofs
• 3-layer glass construction ensures optimal energy performance.
• Available in 8 sizes
• Adds a modern yet elegant look to the building; ideal for installations where the window is visible
• Can be combined with fixed (CFP) flat roof windows for the ultimate combination of natural light and fresh air

Lining measurements:
Size W x H mm
060060 559x559 mm.
080080 759x759 mm.
060090 559x859 mm.
090090 859x859 mm.
090120 859x1159 mm.
100100 959x959 mm.
100150 959x1459 mm.
120120 1159x1159 mm.

External frame measurements:
Size W x H mm
060060 780x780 mm.
080080 980x980 mm.
060090 780x1080 mm.
090090 1080x1080 mm.
090120 1080x1380 mm.
100100 1180x1180 mm.
100150 1180x1680 mm.
120120 1380x1380 mm.

Tags: Skylight, rooflight, roofwindow,

https://www.youtube.com/watch?v=Z-WbbEJBQtw

This VELUX flat roof window, for roof pitches between 0° and 15°, is an electric flat roof window. The frame and the sash are made of white PVC and the top unit (the ISD) are made of curved glass. Frame, sash and top unit are therefore maintenance-free. A VELUX Flat Roof Window are as energy efficient as any other VELUX windows, and boast excellent insulation values.

Materials:
Extruded PVC
VELUX ThermoTechnology™ insulation
Insulating glass unit with laminated inner pane
Extruded aluminium
Curved glass cover, toughened glass

Technical values:

Ventilation area m²
Size Area m²
060060 0,12 m²
080080 0,16 m²
060090 0,14m²
090090 0,18 m²
090120 0,20 m²
100100 0,20 m²
100150 0,23 m²
120120 0,24 m²


Material main: PVC
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Japan
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Turkey
North America
  • Canada
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Chile

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 0 deg — 15 deg
Application roof
Bullet Resistance Rating (Y/N) n
Cladding - Exterior aluminium
Cladding - Interior pvc ; glass
Color - Exterior black ; glass
Color - Interior white ; glass
Frame Material pvc
Glass Plane Location frame ; dome
Glazing Type Various choice
Installation Style insitu
Internal Frame Material pvc ; mdf ; glass
Material pvc ; acrylic ; glass
Method of Operation electric ; remote ; application
Number Of Windows In Unit 1
Width 600 ; 1200
Window Style Roofwindow ; skylight ; rooflight

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 0.36 — 1.5
COBie.Component.Description Skylight ; roofwindow
COBie.Component.Name CVP ISD 1093 VELUX Integra Flatroofwindow with curved glass
COBie.Component.SerialNumber Userdefined

All BIM objects are real products from real manufacturers confirmed and approved