We are using cookies to provide our services

By using our services you agree to our use of cookies

VALSIR TROPEA S FLUSH CISTERNS

Unique ref.: TROPEA-S
Brand: Valsir
Product family: In-Wall Flush Cisterns
Product group: TROPEA S
Date of publishing: 2017-05-25
Edition number: 1
Type: Assembly (multiple objects)
Download (17)
The most high-performance flush cistern ever.
Tropea S represents an absolute novelty on the international scene, a state-of-the-art and innovative product: the first cistern in the world designed to reduce the noise generated during use.
The experience gained by Valsir in the Triplus®, Silere® and PP3 soundproof waste systems allowed us to reach levels of excellence also in our flush systems. To the numerous advantages of Tropea S we also added silence.
These families are made with an high parametrization level to improve design process and take full advantage of the revit features.
Read our "How to use" guide to better manage these families.

Tropea S dual flush in-wall cistern.
Valsir Tropea S flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 or 4 and 2 litres, in compliance with CE EN 14055-CLI-4/5/6-NLI-VRII VALSIR TROPEAS.
Possibility to combine, in the same cistern double mechanical actuations and double remote pneumatic actuation.
Shield moulded in one piece only in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer.Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar. 56 mm flush pipe completely covered with polystyrene with 45 mm connection to WC pan that is adjustable in height even following installation. A total installation depth of 84 mm.


TropeaS Block S90 dual flush in-wall cistern for wall-hung pan.
Valsir TropeaS flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 or 4 and 2 litres, in compliance with CE EN 14055-CLI-4/5/6-NLI-VRII VALSIR TROPEAS.
Possibility to combine, in the same cistern double mechanical actuations and double remote pneumatic actuation.
Shield moulded in one piece only in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer. Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar. A total installation depth of 90 mm. Metal frame painted black using varnishing, appropriate also for installations of wall-hung WC pans in light walls (such as plasterboard). Provided with 120 mm feet that are adjustable in height and can be turned parallel or perpendicular to the frame, supplied with brackets with extension for fixing at a distance of up to 170 mm from the wall and supplied with diameter 90 mm polypropylene "compact" waste bend with a length of 400 mm. Frame in compliance with EN 997 in relation to 400 kg load bearing test.


Material main: Polypropylene
Material secondary: Mineral
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns

All BIM objects are real products from real manufacturers confirmed and approved