We are using cookies to provide our services

By using our services you agree to our use of cookies

VALSIR CUBIK S FLUSH CISTERN

Unique ref.: CUBIK-S
Brand: Valsir
Product family: In-Wall Flush Cisterns
Product group: Cubik
Date of publishing: 2017-05-25
Edition number: 1
Type: Assembly (multiple objects)
Download (3)
Flexibility and silence.

Cubik S is an absolute novelty on the cisterns market: a cutting-edge and innovative product: the first flush cistern in the world with a compact size and designed to reduce noise during use.
Cubik S is a product that suits all types of installations. The range of frames, the available accessories and the technical solutions adopted guarantee flexibility, speed and suitability to all types of walls and system requirements.
Cubik S is the ideal solution for installations in ducts, prefabrications and for all situations where space is extremely reduced.

CUBIK S dual flush in-wall cistern.
Flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 litres, in compliance with CE EN 14055-CLI-5/6-NLI-VRII VALSIR CUBIKS. Possibility to install the pushplate in front at a height variable from the finish floor and or the possibility to install the pushplate on the top with a variable Installation height from the finish floor (from 880mm to 1140 mm) or in a remote application up to 2.5m distance from the flushing cistern to the plate. In the same we can have the possibility to install the double mechanical actuations and double remote pneumatic actuation in one flushing cistern. Shield moulded in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer. Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar. Total installation width of 240 mm.

CUBIK S BLOCK dual flush in-wall cistern.
Flush cistern for in-wall installations equipped with a dual flush actuation (partial or full) adjustable to 3 and 6 litres or 4.5 and 3 litres, in compliance with CE EN 14055-CLI-5/6-NLI-VRII VALSIR CUBIKS. Possibility to install the pushplate in front at a height variable from the finish floor and or the possibility to install the pushplate on the top with a variable Installation height from the finish floor (from 880mm to 1140 mm) or in a remote application up to 2.5m distance from the flushing cistern to the plate, or in a remote application up to 2.5m distance from the flushing cistern to the plate. In the same we can have the possibility to install the double mechanical actuations and double remote pneumatic actuation in one flushing cistern. Shield moulded in Polypropilene addictivated with high sound proofing performance and covered by a 5mm EPS anticondensation layer. Stop valve pre-assembled and equipped with rotating fitting in brass for connection to water supply and provided with removable rapid coupling for connection to Compact backpressure float valve, resistant to dynamic pressure from 0.5 to 20 bar. The combination between float valve and stop valve must be certified, ISO3822, class 1 at 3 bar and class 1 at 5 bar. Provided with feet that are adjustable in height and can be turned parallel or perpendicular to the frame, supplied with brackets with extension for fixing at the wall and supplied with diameter 90 mm polypropylene "compact" waste bend with a length of 400 mm. Frame in compliance with EN 997 in relation to 400 kg load bearing test. Total installation depth of 195 mm.


Material main: Polypropylene
Material secondary: Mineral
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Toilet Cisterns
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L72164
Uniclass 1.4 Description: WC cisterns
Uniclass 2.0 Code: PR-35-93-90
Uniclass 2.0 Description: Wc Cisterns
Uniclass 2015 Code: Pr_40_20_93_89
Uniclass 2015 Description: WC cisterns
NBS Reference Code: 35-93-90
NBS Reference Description: Wc Cisterns
CSI MasterFormat 2014 Code: 22 40 00
CSI MasterFormat 2014 Title: Plumbing Fixtures
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject SEEK Properties

Sanitary - Toilet Cisterns

Name Value
Depth 240mm
Material Polypropilene addictivated

All BIM objects are real products from real manufacturers confirmed and approved