We are using cookies to provide our services

By using our services you agree to our use of cookies

Cassette 2-way (indoor unit) MMU-AP 007 009 012 015 2WH1

Unique ref.: cassetta-a-2-vie-vrf-72-92-122-152
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Width (mm): 815
Height (mm): 295
Depth (mm): 570
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT  2-WAY CASSETTE TYPE FOR FLUSH INSTALLATION IN FALSE CEILING, FOR THE VRF SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE WITH REFRIGERANT R410A,
Heat exchanger in copper tubes and high efficiency aluminium finning.
Condensate drain pump: head 850 mm.
Fan directly coupled to a single-phase three-speed induction motor, with electrical protection by means of a thermal switch.
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Possibility of compensating the temperature during heating, to avoid air stratifications.
In the event of a power failure, the system continues to operate and indicates the fault.

Technical features:
- Avaible sizes: 0.8, 1, 1.25, 1.7, 2, 2.5, 3, 3.2, 4, 5, 6 HP (from 0,8 to 6,0 HP)
- Equipped drain pump
- Standard filter system
- Outside air intake


Material main: Aluminium
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 19

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

All BIM objects are real products from real manufacturers confirmed and approved