We are using cookies to provide our services

By using our services you agree to our use of cookies

Cassette 1-way (indoor unit) MMU-AP 015 18 24 4YH1-E

Unique ref.: cassetta-a-1-via-vrf-154-184-244
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Width (mm): 1000
Height (mm): 200
Depth (mm): 710
Date of publishing: 2018-03-13
Edition number: 1
Type: Object (single object)
Download (1)

SINGLE WAY CASSETTE TYPE INDOOR UNIT FOR INSTALLATION IN FALSE CEILING, FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,
Heat exchanger in copper tubes and high efficiency aluminium finning.
Condensate drain pump: head 850 mm.
Fan directly coupled to a single-phase three-speed induction motor, with electrical protection by means of a thermal switch.
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Possibility of compensating the temperature during heating, to avoid air stratifications.
In the event of a power failure, the system continues to operate and indicates the fault.
Bonded for primary air on models 15 to 24.

Technical features:
- Avaible sizes: 0.8, 1, 1.25, 1.7, 2, 2.5 HP  (from 2,2 to 7,1 kW)
- Equipped drain pump with high prevalence
- Low sound level
- Compact Hi-Tech Design


Material main: Aluminium
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 185
Diameter 112
Frequency 50
Height 76
Mounting Celing
Width 343

All BIM objects are real products from real manufacturers confirmed and approved