We are using cookies to provide our services

By using our services you agree to our use of cookies

Stone Tile. Black Dune

Unique ref.: Stone-Tile-Black-Dune
Brand: Tino Natural Stone
Product family: Natural Stone
Product group: Black
Date of publishing: 2017-06-22
Edition number: 1
Type: Building Material
Download (10)
Natural Stone (Calcitic Marble) of crystalline black color with linear white veins.

Its aesthetics and color tone make this stone an ideal product for interior design and applications in bathrooms, kitchens, countertops, showers, etc.

Its enormous physical-mechanical performance adds to this stone an added value that allows designers to apply this product in any of their designs without fear of maintenance.

Black Dune has been the product chosen by the most distinguished Architects and Interior Designers in the field of Natural Stone floorings and Luxury Hospitality.

Tino Collection standard surface finishes are: Polished, Honed, Domus and Sandblasted. Tino offers this product in any format and finish desired by the customer. Check maximum size per finish. For other finishes, please check availability and sizes.

flooring, walls, cladding, countertop, bathroom, kitchen, living room, bedroom


Material main: Stone
Material secondary: Marble
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Flooring - Stone
IFC classification: Material
UNSPSC name: Stone or tile flooring
UNSPSC code: 30161706
Uniclass 1.4 Code: L5131
Uniclass 1.4 Description: Stone sheets
Uniclass 2.0 Code: PR-80-96-56
Uniclass 2.0 Description: Natural Stone Tiles And Slabs
Uniclass 2015 Code: Pr_35_93_96_56
Uniclass 2015 Description: Natural stone wall and floor slabs
NBS Reference Code: 80-96-56
NBS Reference Description: Natural Stone Tiles And Slabs
CSI MasterFormat 2014 Code: 09 30 33
CSI MasterFormat 2014 Title: Stone Tiling
OmniClass Number: 23-15 17 13 13 17 19
OmniClass Title: Natural Cut Stone Tile Flooring
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES

All BIM objects are real products from real manufacturers confirmed and approved