We are using cookies to provide our services

By using our services you agree to our use of cookies

Autan® XL

Unique ref.: autanxl
Brand: TERREAL Façade
Product family: Facade
Product group: Brise-soleil
Width (mm): 1200
Height (mm): 50
Depth (mm): 50
Date of publishing: 2017-05-14
Edition number: 1
Type: Object (single object)
Download (8)
Thanks to its long and slim shape, the Autan XL terracotta baguette offer a modern look and allow for a full creative potential. Installed vertically or horizontally to protect from sunlight or to decorate façades, it accommodate all types of projects and offer many options to express rich and lasting architectural ideas

compatible with kit system (span lenght 100;120;150;180 cm)


Material main: Ceramics
Material secondary:
Designed in: France
Manufactured in: Portugal
Weight Net (Kg): 3.8

BIMobject Category: Construction - Shading Systems
IFC classification: Object
UNSPSC name: Louvers
UNSPSC code: 30161901
Uniclass 1.4 Code: L425
Uniclass 1.4 Description: Louvres
Uniclass 2.0 Code: SS-25-50-45
Uniclass 2.0 Description: Louvre And Shading Systems
Uniclass 2015 Code: Ss_25_50_45
Uniclass 2015 Description: Louvre and shading systems
NBS Reference Code: 25-50-45
NBS Reference Description: Louvre And Shading Systems
CSI MasterFormat 2014 Code: 08 91 00
CSI MasterFormat 2014 Title: Louvers
OmniClass Number: 23-17 21 11 15
OmniClass Title: Exterior Louvers and Grilles
CSI UniFormat II Code: B20
CSI UniFormat II Title: EXTERIOR CLOSURE
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved