We are using cookies to provide our services

By using our services you agree to our use of cookies

Autan®

Unique ref.: autan
Brand: TERREAL Façade
Product family: Facade
Product group: Brise-soleil
Width (mm): 294
Height (mm): 50
Depth (mm): 50
Date of publishing: 2017-05-14
Edition number: 2
Type: Object (single object)
Download (8)
Autan® terracotta baguette is a small sunscreen with square shape very economical. Its versatility adds to all the others advantages of terracotta baguettes to implement sun protection projects, screening or wall cladding in a playful format, which offers a wide range of architectural choices at affordable prices.

rectified product ; available in unrectified product ; length 330 (+/-4 mm)
compatible with kit system (span lenght 120;150;180 cm)


Material main: Ceramics
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 1

BIMobject Category: Construction - Shading Systems
IFC classification: Object
UNSPSC name: Louvers
UNSPSC code: 30161901
Uniclass 1.4 Code: L425
Uniclass 1.4 Description: Louvres
Uniclass 2.0 Code: SS-25-50-45
Uniclass 2.0 Description: Louvre And Shading Systems
Uniclass 2015 Code: Ss_25_50_45
Uniclass 2015 Description: Louvre and shading systems
NBS Reference Code: 25-50-45
NBS Reference Description: Louvre And Shading Systems
CSI MasterFormat 2014 Code: 08 91 00
CSI MasterFormat 2014 Title: Louvers
OmniClass Number: 23-17 21 11 15
OmniClass Title: Exterior Louvers and Grilles
CSI UniFormat II Code: B20
CSI UniFormat II Title: EXTERIOR CLOSURE
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved