We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Projek Conference chair

Unique ref.: teknion-NPRC
Brand: Teknion
Product family: Office Furniture
Product group: Multi-Use Chairs
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
Download (4)
Teknion's Projek Conference Chair provides casual, contemporary seating for meeting and touchdown applications. The chair's fixed arms, height adjustment and swivel-tilt motion provide comfort, simplify use and help to keep the space looking organized.

FEATURES
• Standard pneumatic cylinder provides height adjustment of 4""
• Swivel-tilt mechanism Seat recline angle range is 0°- 6°
• Fixed-loop arms are finished in Ebony Plastic
• Back Outer and Inner Plastic Frame Finish is available in Ebony and Very White
• Ebony base is available in plastic only. Optional Polished Aluminum base
• Hard casters are standard and are well suited for soft flooring such as carpeting
• Soft casters are available for use on hard flooring, such as wood, concrete or tile


Material main: Aluminium
Material secondary: Fabric
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furnishing Element
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture

All BIM objects are real products from real manufacturers confirmed and approved