We are using cookies to provide our services

By using our services you agree to our use of cookies

RoofDek D135 (Deep Deck) - Structural decking for roofs

Unique ref.: roofdek-d135
Brand: Tata Steel
Product family: Structural Roofing Systems
Product group: RoofDek
Date of publishing: 2016-09-02
Edition number: 1
Type: Object (single object)
Download (1)

Deep decks have exceptional strength and span capability, providing a rugged structural platform for all roofing types. They are ideal for architecturally interesting large space buildings as they eliminate the need for purlins, but are used in any situation where a strong solid base
for the roof is required. Single ply roofs, metal standing seam, asphalt and bitumen roofs all use deep RoofDek, and in recent years they have been the default choice for green roofs, which impose a heavy dead load. When specifying deep decks, designers frequently take advantage of Tata Steel's free diaphragm design service to reduce or eliminate in plane roof bracing.

Subject
to satisfactory fixings, the decks will resist wind uplift to at least the
value of 1.50kN/m2, and a deflection limit of L/90. Full load span tables
may be obtained from our website: www.tatasteelconstruction.com
or from our technical department.
Sheet lengths in excess of 12 metres are not practical for installation on
site and may also be subject to delivery restrictions. Extended end laps
can be used to create a double span whilst keeping the deck length to
a minimum. If a deck length in excess of 12 metres is nevertheless
required, contact our Technical Department for assistance. Also, please see our brochure: https://www.tatasteelconstruction.com/static_files/Tata%20Steel/content/products/Building%20Systems/RoofDek/Structural%20Liner%20Tray/downloads/RoofDek%20Structural%20Roof%20Decking%20and%20Trays%20brochure.pdf


Material main: Steel
Material secondary: Aluminium
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Roof
IFC classification: Roof
Uniclass 1.4 Code: JH31
Uniclass 1.4 Description: Metal profiled/flat sheet cladding/covering
Uniclass 2.0 Code: SS-25-20-68-50
Uniclass 2.0 Description: Metal Profiled Sheet Cladding Systems
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
NBS Reference Code: 20-40-65-50
NBS Reference Description: Metal Profiled Sheet Roof Covering Systems
CSI MasterFormat 2014 Code: 07 61 00
CSI MasterFormat 2014 Title: Sheet Metal Roofing
OmniClass Number: 23-13 39 27 11 13
OmniClass Title: Sheet Metal Roofing
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved