We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Charisma D100 Double Equal

Unique ref.: swedoor_interior_door_charisma_D100_double_equal
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: Charisma
Date of publishing: 2017-05-03
Edition number: 1
Type: Object (single object)
Download (4)
"Charisma" is an architectural interior design door with a three-dimensional surface. The pattern on the D100 resembles the texture of a brick wall and the look and feel is different from traditional solutions. With its high finish and environmental friendly construction, it takes modern interior design to a new level. All doors in the Charisma range are available with a number of glasses and also as sliding door solutions.


Material main: Wood
Material secondary: Glass
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved