We are using cookies to provide our services

By using our services you agree to our use of cookies

High Performance - Rotation Door

Unique ref.: rotation_9-11x21
Brand: SWEDOOR JELD-WEN
Product family: Interior doors
Product group: HP Rotation
Date of publishing: 2016-05-18
Edition number: 1
Type: Object (single object)
Download (4)
This is a unique door construction High Performance (HP) Door Solution without traditional hinges. Instead, the doors has a pivot mounting that makes the door blade may rotate in and out of the door opening. This creates a number of advantages over traditional swing doors, for example, space savings and higher availability for wheelchair users.


Material main: Wood
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved