We are using cookies to provide our services

By using our services you agree to our use of cookies

Pillo low

Unique ref.: 16502
Brand: Swedese
Product family: Easy chairs
Product group: Pillo
Width (mm): 80
Height (mm): 85
Depth (mm): 85
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
Download (10)
In his first collaboration with Swedese, international designer Khodi Feiz has created a comfortable easy chair with generous proportions and a timeless feel. As the name suggests, Pillo gives you a spontaneous sense of sinking down into a pile of soft cushions. Everything you need from an easy chair is stacked up in an ingenious design: a neckrest on a backrest on a comfortable seat on a reclining swivel base. The rounded form pays homage to the art of the upholsterer and the reference to Yngve Ekström’s classic Rondino easy chair is hard to miss. The Pillo easy chair is available in two back heights and with a footstool.

4-star aluminum swivel base, rocking mechanism, polished, white or balck lacquered. Wooden base in oak or ash.


Material main: Fabric
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8223
Uniclass 1.4 Description: Settees, easy chairs
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • South Korea
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Cyprus
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Turkey
North America
  • United States
Oceania
  • Australia
South America
  • Brazil

All BIM objects are real products from real manufacturers confirmed and approved