We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Intro Vanity Unit 55

Unique ref.: Intro552D
Brand: Svedbergs
Product family: Intro
Product group: Badrumsmöbler
Width (mm): 550
Height (mm): 500
Depth (mm): 350
Date of publishing: 2017-06-30
Edition number: 1
Type: Object (single object)
Download (8)
Intro Vanity Unit 55 cm with two doors. Intro is a collection of metal bathroom furniture that stands up to tough wear. Its essential, compact design makes Intro ideal for even the smallest bathrooms. Choose between white and anthracite. Intro is delivered ready-assembled.


Material main: Metal
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-19 31 17 11
OmniClass Title: Bathroom Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved