We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

AC Lounge Chair, Sofa & Ottoman

Unique ref.: teknion-bbitalia-ac-lounge
Brand: StudioTK
Product family: Office Furniture
Product group: B&B Italia Project Seating
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (13)
Designed by Antonio Citterio and part of the B&B Italia Project Collection, AC features classic lines punctuated by impeccable stitched detailing. This elegant and timeless piece is ideal for an executive office or lounge area.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Office Chairs
This product is available in:
North America
  • Canada

BIMobject SEEK Properties

Furniture - Office Chairs

Name Value
Height Chair - 30-3/4"
Two Seater Sofa - 30-3/4"
Three Seater Sofa - 30-3/4"
Ottoman - 17-3/8"

StudioTK

Properties

Name Value
Seat Height 17-3/8"
Dimensions Chair - 35-3/8" x 41"<br>Two Seater Sofa - 35-3/8" x 59-7/8"<br>Three Seater Sofa - 35-3/8" x 85-3/8"<br>Ottoman - 35-3/8" x 52"

All BIM objects are real products from real manufacturers confirmed and approved