We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Metropolitan Lounge Settee

Unique ref.: studioTK-BBMC
Brand: StudioTK
Product family: Office Furniture
Product group: Multi-Use Chairs
Date of publishing: 2017-02-20
Edition number: 1
Type: Object (single object)
Download (6)
Metropolitan '14 is the reinterpretation of the classic Metropolitan chair. The volume of the chair has become thinner and the surfaces have enhanced their flowing design with a fully integrated seat cushion. The chair design is an invitation to sit down and enjoy a moment's rest while still interacting with the environment from a comfortable position. To complete scenarios, Metropolitan '14 is now available in a settee and a complementary ottoman.


Material main: Aluminium
Material secondary: Fabric
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furnishing Element
Uniclass 1.4 Code: L8342
Uniclass 1.4 Description: Chairs, seating units
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
OmniClass Number: 23-21 23 13 13
OmniClass Title: Residential Settees

All BIM objects are real products from real manufacturers confirmed and approved