We are using cookies to provide our services

By using our services you agree to our use of cookies

Vignoni - Back to wall bidet VI04

Unique ref.: vignoni-vi04
Brand: Simas
Product family: Bidet
Product group: Vignoni
Date of publishing: 2017-11-10
Edition number: 1
Type: Object (single object)
Download (1)
Back to wall bidet with single tap hole

Back to wall bidet with single tap hole


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Bidets

Name Value
Color White
Height 420
Length 560
Material Ceramic
Mounting Floor
Width 365

All BIM objects are real products from real manufacturers confirmed and approved