We are using cookies to provide our services

By using our services you agree to our use of cookies

Vignoni - Back to wall WC VI01

Unique ref.: vignoni
Brand: Simas
Product family: Wc
Product group: Vignoni
Date of publishing: 2017-11-10
Edition number: 1
Type: Object (single object)
Download (1)
Back to wall WC
All Vignoni vases are rimless, i.e. without the edge through which the water passes, an edge that represents approximately 20% of the inner basin of the toilet, and is usually difficult to clean. The new flushing system results in a much more linear design that is easier to clean. Flushing is more eective, with less spray, for superior hygiene. And with a decidedly superior aesthetic effect.

“Rimless” back to wall wc. Wall or door outlet
by curved pipe supplied on demand “Renovate” system


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Activation Manual
Color White
Height 420
Length 560
Material Ceramic
Width 365

All BIM objects are real products from real manufacturers confirmed and approved