We are using cookies to provide our services

By using our services you agree to our use of cookies

08 Series Fire Alarm Horn Strobe AS Series

Unique ref.: siemens-3016
Brand: Siemens US
Product family: Electronics
Product group: Manual Alert Control
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
The Two-wire AS Series Audible Strobe Appliances and AH Series Audibles offer more features with low current draw. Strobe options for wall mount models include the MC multi-candela wall strobes with field selectable candela settings of 15/30/75/110cd, or the high intensity HMC strobe with field selectable 135/185cd. Ceiling mount models incorporate MC multi-candela ceiling strobe with field selectable settings of 15/30/75/95cd or the high intensity HMC strobe with field selectable settings of 115/177cd. The audible provides a selectable choice of either a con­tinuous horn or temporal pattern (Code 3) when constant voltage from a Fire Alarm Panel (FACP) is applied. Each tone has three (3) dBA settings from which to choose. When used with the 5406B sync modules, MPC-6000 panel, MPC-7000 panel, or RSE-300 power supply with built-in sync protocol, synchronization of the continuous horn tone provides the temporal (Code 3) tone (mandated by NFPA 72) simultaneously for all au­dible appliances. This ensures a distinct temporal (Code 3) pattern when 2 or more audibles are within hearing distance. If not synchronized the temporal sound could overlap and not be distinctive. At the same time the strobes will be synchronized. This provides the ability to comply with ADA guidelines concerning photosensi­tive epilepsy and the NFPA standards when installing two or more visual appliances within the field of view all of this plus the ability to silence the audible is achieved by using only two wires. ADA/NFPA/UFC/ANSI Compliant. Red.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved