We are using cookies to provide our services

By using our services you agree to our use of cookies

08 Series Fire Alarm Horn Strobe MTH Series

Unique ref.: siemens-3014
Brand: Siemens US
Product family: Electronics
Product group: Manual Alert Control
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
The MTH Series Horn/Strobe and standalone Horn Electronic Appliances offer a choice of eight (8) nationally and internationally recognized alerting sounds: Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone. The Code-3 Horn and tone patterns are engineered to comply with NFPA/ANSI Temporal Pattern specifications without re­quiring additional equipment. With MTH horn/strobe and stand-alone horn electronic appliances, one alarm ap­pliance meets most of your signaling needs. The MTH strobes can be synchronized using the 5406B sync modules, MPC-6000 panel, MPC-7000 panel, or RSE-300 power supply with built-in sync protocol. The MTH Strobes are designed for ADA applications while meeting or exceeding the latest requirements of NFPA 72, ANSI 117.1, UFC and UL Standard 1971 as well as meeting ADA requirements concerning photosen­sitive epilepsy. Each MTH horn/strobe and stand-alone horn electronic appliance has two installer selective sound output levels: STANDARD dBA and HIGH dBA. All models may be used with filtered or unfiltered (full-wave-rectified) input voltages. Separate input terminals are available, shunt wires are provided to enable both tone and strobe to operate simultaneously from a single input. The MTH Series Multi-tone Strobe appliances are UL Listed for indoor wall mount applications under Standard 1971 for Signaling Devices for the Hearing Impaired and under Standard 464 for Audible Signaling Appliances. Designed to meet or exceed ADA/NFPA/UFC/ANSI Standards and Accessibility Guidelines. Complies with OSHA 29, Part 1910.165. Red Weatherproof.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Communication
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved