We are using cookies to provide our services

By using our services you agree to our use of cookies

Led Kerbstones

Unique ref.: Led_Kerbstones
Brand: Senini
Product family: KERBSTONES
Product group: LED
Width (mm): 330
Height (mm): 320
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (9)
Led KERBSTONES are modular concrete KERBSTONES that contain a led light. They allow you to easily and simply create illuminated paths , lights fot flower beds borders , light for pools borders and everything your immagination can create. It is suitable for use with JOLLY Kerbstones .

Vibro-compressed concrete containment kerbstones / special pieces , named MODULO LED® , available both in a "linear" or "recessed " version, both positioned on a specific BASE element. They can be with monolayer SMOOTH finish (gray) or TEXTURED - double layer - (GRANITE PORPHYRY colors). The module with recessed provides the space for the housing of a LED spotlight suitable for lighting in a discrete way, a path on the ground or to optically define the perimeter of a surface. Produced only with natural aggregates by a ISO9001 and ISO 14001 certified company .


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Block
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks

All BIM objects are real products from real manufacturers confirmed and approved