We are using cookies to provide our services

By using our services you agree to our use of cookies

Kerbstones 6

Unique ref.: Kerbstones_6
Brand: Senini
Product family: KERBSTONES
Product group: KERBSTONES
Width (mm): 1000
Height (mm): 200
Depth (mm): 60
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (9)
Concrete KERBSTONES, standard finishing available in different sizes and colors

Vibro-compressed concrete containment kerbstones / special pieces , CE marked (UNI EN 1340), monolayer, QUARTZ finish, color: gray/Terra di Siena/Brown, sizes 100x6x20 cm, produced only with natural aggregates by a ISO9001 and ISO 14001 certified company .


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Block
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks

All BIM objects are real products from real manufacturers confirmed and approved