We are using cookies to provide our services

By using our services you agree to our use of cookies

Jolly® Kerbstones

Unique ref.: Jolly_Kerbstones
Brand: Senini
Product family: KERBSTONES
Product group: JOLLY ®
Width (mm): 230
Height (mm): 120
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (9)
Jolly KERBSTONES are very easy to use, they can be used to delimitate green areas, flower-beds, pedestrian areas. It can also be used for building drywalls for small enbankments.

Cordolo in calcestruzzo vibrocompresso denominato "CORDOLO JOLLY®",monostrato, dimensioni: 23x12x 12/17 cm, Posabile "a correre" o "a muretto".


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Pavers & Stones
IFC classification: Block
UNSPSC name: Blocks
UNSPSC code: 301315
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks

All BIM objects are real products from real manufacturers confirmed and approved