We are using cookies to provide our services

By using our services you agree to our use of cookies

GREEN BLOCK

Unique ref.: GREEN_BLOCK
Brand: Senini
Product family: BLOCKS
Product group: GREEN WALLS
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (8)
This special block has been studied in order to create green walls or vertical gardens. It allows plants, flowers, evergreens, to be planted inside . Thanks to the watering system set inside the plants get the water they need to grow and cover the concrete to create a green wall,.

Vibro-compressed concrete blocks, called GREEN BLOCK, studied to create green walls, noise protection barriers, buildings external coverings. their shape allow to introduce, during construction, growing soil and a dripline watering system (to be connected to the hydraulic connection system)- Sizes 50x24x20 cm... Produced only with natural aggregates by a ISO 9001 and ISO 14001 (environmental certification) Certified Company.


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall

All BIM objects are real products from real manufacturers confirmed and approved