We are using cookies to provide our services

By using our services you agree to our use of cookies

FLORA BLOCK

Unique ref.: FLORA_BLOCK
Brand: Senini
Product family: BLOCKS
Product group: GREEN WALLS
Width (mm): 400
Height (mm): 200
Depth (mm): 342
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (9)
Florablock is a simple but smart system to create retaining walls or flower beds

Vibro-compressed concrete blocks, called FLORABLOCK, for the creation of vegetable earth retaining walls, noise protection walls or flower beds. The cavity of the block, once laid, is filled with earth in which flowers, herbs, green plants, vegetables can be planted. Dimensions:modular 40x34,2x20 cm. They can be laid on both sides, one curved and the other knurled according to the requirements. They have a lateral interlocking that facilitates the alignment. They are devoid of the bottom so as to facilitate the rooting of vegetation. Prouctd only with natural aggregates by Company with ISO 9001 and ISO 14001 Environmental Certification System. They are available in the colors: gray, terra di Siena and dark brown.


Material main: Aggregated natural stone
Material secondary: Cement
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall

All BIM objects are real products from real manufacturers confirmed and approved