We are using cookies to provide our services

By using our services you agree to our use of cookies

Schüco Right-angled Louvre Blades ALB active linear

Unique ref.: schueco_right-angled_louvre_blades_alb_active_linear
Brand: Schüco
Product family: Sun Shading
Product group: Aluminium Louvre Blades (ALB)
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (3)
Can be installed vertically and horizontally, in an active configuration with linear drive – the flexible sun shading system offers numerous options for an attractive façade design
  • Use of different louvre blade geometries in terms of shape, colour and arrangement offers a large amount of architectural design freedom
  • Flexible large louvre blade system: Horizontal and vertical, both passive and active
  • System solution provides high degree of planning reliability
  • High-quality, attractive sun shading solution for an individual façade design, unaffected by wind
  • Highly effective shading at all times of the day and throughout the year

Schüco Large Louvre Blades ALB, rectangular louvre blades, active
Schüco sun shading systems with active, electrically adjustable, horizontal / vertical, extruded, corrosion-resistant, aluminium louvre blades.
The regulations and requirements of the local building authority must be observed in all designs.
Design features:
Follow-on text option:
The width of the rectangular aluminium louvre blades is 250/300/400 mm.
or
The width of the parallelogram aluminium louvre blades is 300 mm.
Symmetrical positioning:
The louvre blades are sealed flush by means of side caps and positioned centrally with the Schüco system axes.
or
Asymmetrical positioning:
The width of the rectangular aluminium louvre blades is 400 mm. This louvre blade must be positioned off-centre (1/3 - 2/3 split) to the 22 mm system axis and sealed flush with the associated caps. The off-centre positioning allows the louvre blades to be positioned closer in front of a building structure while simultaneously enabling the louvre blades to turn out further starting from the louvre blade axis.
End of selection
Follow-on text option:
For the rectangular louvre blade with a width of 250/300 mm, the system axis has a diameter of 15 mm (see the system documentation for use of the system axes).
or
For the parallelogram louvre blade with a width of 300 mm, the system axis has a diameter of 15 mm (see the system documentation for use of the system axes).
or
For the rectangular louvre blade with a width of 400 mm, the system axis has a diameter of 22 mm (see the system documentation for use of the system axes).
End of selection
Follow-on text option:
The rectangular louvre blade profiles with widths of 250/300 mm are designed with 3 chambers in order to ensure an optimum ratio of structural load-bearing capacity and louvre blade weight.
or
The parallelogram louvre blade profiles with widths of 300 mm are designed with 3 chambers in order to ensure an optimum ratio of structural load-bearing capacity and louvre blade weight.
or
The rectangular louvre blade profile with a width of 400 mm is designed with 5 chambers in order to ensure an optimum ratio of structural load-bearing capacity and louvre blade weight.
End of selection
The central main chambers must be designed with dimensions 21 x 41 mm in order to accommodate the system axes or insert profiles. The insert profiles must be fabricated by the customer.
Follow-on text option
The distance between the rectangular louvre blades in the configuration without overlapping is 260/310/410 mm.
or
The distance between the axes for the 300 mm parallelogram louvre blades is 284 mm.
End of selection
If the distance is less than this (for configurations with overlapping louvre blades, for example for the parallelogram louvre blade design), it must be ensured that the louvre blades are not able to collide with one another.
Follow-on text option
The horizontal louvre blades and connecting rods are mounted and held using maintenance-free plastic liners, in system-specific structural mullions, for connection to the Schüco façade structure (see also enclosed system illustration). The louvre blades are installed individually.
or
The horizontal louvre blades and connecting rods are mounted and held using maintenance-free plastic liners in an add-on construction (carrier mullion) on the existing substructure (see also enclosed system illustration).


The louvre blades are installed individually.
or
The horizontal / vertical louvre blades and connecting rods are mounted and held using maintenance-free plastic liners in support tracks on the existing substructure (see also enclosed system illustration). The louvre blades are installed individually.
or
The installation can be fixed to the mullion/transom construction using point-fixed, system-specific anchor fixings.
or
The installation can be fixed to the façade using brackets as per the enclosed design proposals.
End of selection
Control and shading:
The individual louvre blades are fully connected to one another by a set of rods and can be aligned using the system's pre-set 230 V AC electric linear drives. The angle of the rectangular and parallelogram aluminium louvre blades can be freely adjusted between 0° and 90°. The drives must be fitted with motor brackets and concealed cable channels. The Schüco control system for the drives is specified separately.
Note:
The degree of shading must take account of the physical properties and alignment of the building. Internal glare protection must also be taken into account and specified separately, for example when arranging computer workstations.


Material main: Aluminium
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Shading Systems
IFC classification: Covering
UNSPSC name: Louvers
UNSPSC code: 30161901
Uniclass 2.0 Code: PR-59-48-03
Uniclass 2.0 Description: Aluminium Louvre Blades
Uniclass 2015 Code: Pr_30_59_48_02
Uniclass 2015 Description: Aluminium louvre blades
NBS Reference Code: 59-48-03
NBS Reference Description: Aluminium Louvre Blades
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Shading Systems

Name Value
Blade Angle 0° - 90°
Canopy Style/Type horizontal ; vertical
Intended Function sun shading ; heat protection
Louver Material Aluminium
Material Aluminium

All BIM objects are real products from real manufacturers confirmed and approved